SHAFT, Nr86 35V
392669
Tools392669 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 9.380 |
| Product length mm | 238.252 |
| Product material | Steel |
| Product width in | 1.440 |
| Product width mm | 36.576 |