Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
394517
SHAFT, Nr86 3520V
394517
Where to buy
Export PDF
Tools
Add to comparison
394517
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.440
Product height mm
36.576
Product length in
12.060
Product length mm
306.324
Product width in
1.438
Product width mm
36.525