Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
402690
ROTOR 20V/VQ RD
402690
Where to buy
Export PDF
Tools
Add to comparison
402690
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.218
Product height mm
56.337
Product length in
0.864
Product length mm
21.933
Product width in
2.218
Product width mm
56.337