BODY
413014
Tools413014 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Body |
| Product height in | 4.140 |
| Product height mm | 105.156 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product material | Cast iron |
| Product width in | 2.615 |
| Product width mm | 66.421 |