SHAFT, Nr86 2520V
419083
Tools419083 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product material | Steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |