Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
429286
SEAL, SHAFT F3
429286
Where to buy
Export PDF
Tools
Add to comparison
429286
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.690
Product height mm
42.926
Product length in
0.320
Product length mm
8.128
Product width in
1.690
Product width mm
42.926