Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | BODY-DUCTILE IRON | |
| Package contents | BODY | Body |
| Product height in | 6.300 | |
| Product height mm | 160.020 | |
| Product length in | 6.300 | |
| Product length mm | 160.020 | |
| Product material | DUCTILE IRON | Ductile iron |
| Product material | CAST IRON | Cast iron |
| Product width in | 3.115 | |
| Product width mm | 79.121 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
