SHAFT 20V Nr1
497109
Tools497109 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 7.380 |
| Product length mm | 187.452 |
| Product width in | 1.160 |
| Product width mm | 29.464 |