RING 25 GPM 35V 081CC
576210
Tools576210 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.120 |
| Product height mm | 104.648 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 1.583 |
| Product width mm | 40.208 |