RING 60 GPM 45V 193CC
578904
Tools578904 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.820 |
| Product height mm | 122.428 |
| Product length in | 5.248 |
| Product length mm | 133.299 |
| Product width in | 1.829 |
| Product width mm | 46.457 |