RING 12 GPM 25V 040CC
584610
Tools584610 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.440 |
| Product height mm | 87.376 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product width in | 1.312 |
| Product width mm | 33.325 |