VTM42-60-xx-xx-N0-R115
740613
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 4.590 |
| Product height mm | | 116.586 |
| Product length in | | 7.170 |
| Product length mm | | 182.118 |
| Product width in | | 5.120 |
| Product width mm | | 130.048 |