Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
876120
SHAFT, Nr297 35VTB
876120
Where to buy
Export PDF
Tools
Add to comparison
876120
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.380
Product height mm
35.052
Product length in
10.800
Product length mm
274.320
Product width in
1.380
Product width mm
35.052