Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
876124
SHAFT 25VTAS SAE B KEYED202
876124
Where to buy
Export PDF
Tools
Add to comparison
876124
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.157
Product height mm
29.388
Product length in
10.754
Product length mm
273.152
Product width in
1.157
Product width mm
29.388