Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
876127
SHAFT, Nr203 25VTBSSAE KEYED
876127
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
876127
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.157
Product height mm
29.388
Product length in
10.478
Product length mm
266.141
Product width in
1.157
Product width mm
29.388