VMQ series vane pumps-product-category

VMQ series vane pumps

Vickers® VMQ pumps are available in three single-pump and three through-drive frame sizes and 20 displacements ranging from 10 cm3 to 240 cm3 [0.62 in3 to 14.65 in3]. Four double-pump configurations offer combined displacements from 20 cm3 to 398 cm3 [1.23 in3 to 24.29 in3], and two triple-pump configurations offer combined displacements from 110 cm3 to 488 cm3 [6.71 in3 to 29.78 in3]. Continuous outlet pressures up to 293 bar [4,250 psi] and peak pressuress up to 310 bar [4,500 psi] are accommodated, and the seizure-resistant surface of the bronze wafer plate is particularly useful in applications requiring cold start-ups.

Features and benefits

  • Hydraulically balanced design (no internal radial forces) gives almost limitless shaft and bearing life.
  • Extremely low noise levels enhance operator comfort. 
  • Shafts easily handle maximum pressures, providing exceptionally long shaft life. 
  • Unique bi-metallic wafer plate allows for cold start-ups. 
  • Efficient design with common inlet allows for fewer ports. 
  • Removable, interchangeable cartridges, usually with pump in-line, facilitate maintenance or flow changes. 
  • Compatible with a wide variety of fluids, including fire resistant and biodegradable fluids. 

Applications

  • Oil and gas 
  • Metal cutting 
  • Plastic injection molding

Specifications

Frame SizeDisplacement cm3 [in3]Max. continuous pressure bar [psi]Max. speed rating at 0 bar inlet rpmOutlet flow at 1,800 rpm and 210 bar [3,000 psi] l/min [US gal/min]
2510 to 90 [0.62 to 5.49]262 to 293 [3,800 to 4,250]1,80014.3 to 153.9 [3.8 to 40.65]
3590 to 158 [5.49 to 9.64]220 to 262 [3,200 to 3,800]1,800149.7 to 272.6 [38.6 to 72.02]
45140 to 240 [8.54 to 14.65]68.9 to 262 [1,000 to 3,800]1,800232.0 to 435.7* [60.0 to 115.1]*