Danfoss logo
VMQ series vane pumps-product-category

VMQ series vane pumps

Vickers® VMQ pumps are available in three single-pump and three through-drive frame sizes and 20 displacements ranging from 10 cm3 to 240 cm3 [0.62 in3 to 14.65 in3]. Four double-pump configurations offer combined displacements from 20 cm3 to 398 cm3 [1.23 in3 to 24.29 in3], and two triple-pump configurations offer combined displacements from 110 cm3 to 488 cm3 [6.71 in3 to 29.78 in3]. Continuous outlet pressures up to 293 bar [4,250 psi] and peak pressuress up to 310 bar [4,500 psi] are accommodated, and the seizure-resistant surface of the bronze wafer plate is particularly useful in applications requiring cold start-ups.

Features and benefits 

  • Hydraulically balanced design (no internal radial forces) gives almost limitless shaft and bearing life. 
  • Extremely low noise levels enhance operator comfort.  
  • Shafts easily handle maximum pressures, providing exceptionally long shaft life.  
  • Unique bi-metallic wafer plate allows for cold start-ups.  
  • Efficient design with common inlet allows for fewer ports.  
  • Removable, interchangeable cartridges, usually with pump in-line, facilitate maintenance or flow changes.  
  • Compatible with a wide variety of fluids, including fire resistant and biodegradable fluids.  

Applications 

  • Oil and gas  
  • Metal cutting  
  • Plastic injection molding 

Specifications

Frame SizeDisplacement

cm3 [in3]

Max. continuous pressure

bar [psi]

Max. speed rating at 0 bar inlet

rpm

Outlet flow at 1,800 rpm and 210 bar [3,000 psi] 

l/min [US gal/min]

2510 to 90 [0.62 to 5.49]262 to 293 [3,800 to 4,250]1,80014.3 to 153.9 [3.8 to 40.65]
3590 to 158 [5.49 to 9.64]220 to 262 [3,200 to 3,800]1,800149.7 to 272.6 [38.6 to 72.02]
45140 to 240 [8.54 to 14.6568.9 to 262 [1,000 to 3,800]1,800232.0  to 435.7* [60.0 to 115.1]*

* Outlet pressure = 1,000 psig

See VMQ Vane Pumps Technical Information for more information.