Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | S | STANDARD DOUBLE PUMP |
| FRAME SIZE FRONT SECTION | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRAME SIZE REAR SECTION | 35 | 90-158 cm3/r [5.49-9.64 in3/r] |
| DISPLACEMENT FRONT SECTION | 160 | 160.0 cm3/r [9.76 in3/r] 45 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 090 | 90.0 cm3/r [5.49 in3/r] 25 & 35 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| ADAPTER MOUNT ORIENT COVER END | 0 | NONE-STANDARD DOUBLE PUMP |
| INPUT SHAFT TYPE | 05 | KEYED SHAFT PER SAE J744 (31.75 [1.250]DIA. FOR 25 FRAME, 38.10 [1.500] DIA. FOR35 FRAME, 44.45 [1.750] FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE-STANDARD DOUBLE PUMP |
| Inlet port type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| FRONT OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| REAR OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| FRONT OUTLET PORT POS COVEREND | D | OUTLET PORT 90 DEG. CLOCKWISE FROM INLETPORT |
| REAR OUTLET PORT POS COVER END | B | REAR OUTLET PORT 45 DEG. COUNTERCLOCKWISEFROM INLET PORT - (NOT AVAILABLE WITH25,25)INLET PORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| PAINT | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VMQ | 4535VMQ Double Pump |
| Model Code 1 | VMQ24535S160090B00500BBB DBANR | |
| Model Code 2 | 00A032 | |
| PRODUCT | VMQ2 | VMQ VANE PUMP DOUBLE SERIES |
| Product height in | 8.350 | |
| Product height mm | 212.090 | |
| Product length in | 20.140 | |
| Product length mm | 511.556 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |