Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ2 | VMQ VANE PUMP DOUBLE SERIES |
| PUMP TYPE | S | STANDARD DOUBLE PUMP |
| FRAME SIZE FRONT SECTION | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRAME SIZE REAR SECTION | 35 | 90-158 cm3/r [5.49-9.64 in3/r] |
| DISPLACEMENT FRONT SECTION | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 125 | 125.0 cm3/r [7.63 in3/r] 35 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | D | ISO 3019/2 (ISO 125A2HW) 2 BOLT: 125.00[4.921] DIA. X 9.2 [.36] PILOT, 18.1 [.71]DIA. SLOTS ON 180.0 [7.09] DIA. BOLTCIRCLE- 35 & 45 ONLY |
| ADAPTER MOUNT ORIENT COVER END | 0 | NONE-STANDARD DOUBLE PUMP |
| INPUT SHAFT TYPE | 03 | KEYED SHAFT PER ISO 3019/2 (25.00 [.984]DIA. FOR 25 FRAME, 32.00 [1.260 DIA. FOR 35FRAME, 40.00 [1.575] FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE-STANDARD DOUBLE PUMP |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| FRONT OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| REAR OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| FRONT OUTLET PORT POS COVEREND | D | OUTLET PORT 90 DEG. CLOCKWISE FROM INLETPORT |
| REAR OUTLET PORT POS COVER END | C | REAR OUTLET PORT 45 DEG. CLOCKWISE FROMINLET PORT - (NOT AVAILABLE WITH 25,25) |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal type | V | VITON |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| PAINT | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VMQ | 4535VMQ Double Pump |
| Model Code 1 | VMQ24535S140125D00300BBB DCAVR | |
| Model Code 2 | 00A032 |