VQ series vane pumps-product-category

VQ series vane pumps

Economical VQ series pumps offer high power density for medium-pressure mobile applications, and their excellent cold-start capability and resistance to seizure make them very reliable. With displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 210 bar [3,000 psi], they feature an industry-first intra-vane cartridge design that provides outstanding operating life, volumetric efficiency, and serviceability.

Features and benefits

  • 10-vane systems
  • Many available bearing and valve options
  • Designed for medium- and high-pressure applications 
  • Industry-first intra-vane cartridge design 
  • Long operating life, outstanding volumetric efficiency, and excellent serviceability   

Specifications

  • Displacements up to 193 cm3 [11.80 in3]  using single- and double-pump combined flow
  • Pressures (max.) up to 210 bar [3,000 psi] continuous 
  • Rated speeds up to 2,700 rpm

For more information, see Product Brochure.

 

 

Applications

  • Hydraulic power units
  • Industrial presses
  • Blow/injection molding