Danfoss logo
VQ series vane pumps-product-category

VQ series vane pumps

Economical VQ series pumps offer high power density for medium-pressure mobile applications, and their excellent cold-start capability and resistance to seizure make them very reliable. With displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 210 bar [3,000 psi], they feature an industry-first intra-vane cartridge design that provides outstanding operating life, volumetric efficiency, and serviceability.

Features and benefits 

  • 10-vane systems 
  • Many available bearing and valve options 
  • Designed for medium- and high-pressure applications  
  • Industry-first intra-vane cartridge design  
  • Long operating life, outstanding volumetric efficiency, and excellent serviceability    

Applications 

  • Hydraulic power units
  • Industrial presses
  • Blow/injection molding 

Specifications 

  • Displacements up to 193 cm3 [11.80 in3using single- and double-pump combined flow
  • Pressures (max.) up to 210 bar [3,000 psi] continuous  
  • Rated speeds up to 2,700 rpm 

For more information, see Product Brochure.

  

 

Products shown: 0