Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VQH | 4535VQH Double Pump |
| Model Code 1 | 4535VQH50A38 86AC20 | |
| Product height in | 7.310 | |
| Product height mm | 185.674 | |
| Product length in | 17.340 | |
| Product length mm | 440.436 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |
