VQH series vane pumps-product-category

VQH series vane pumps

Economical VQH series pumps are higher-pressure, higher-performance versions of VQ series pumps. They have the same envelope sizes as VQ pumps but feature strong ductile-iron housings. Available with displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 241 bar [3,500 psi], these fixed-displacement single- and double-vane pumps provide high power density, efficiency, and serviceability.

Features and benefits

  • Strong ductile iron housing
  • Improved rotor design to reduce leakage and enhance rotor rigidity
  • High-pressure and performance capabilities
  • 10-vane systems
  • Many available bearing and valve options   

Applications

  • Hydraulic power units
  • Industrial presses
  • Blow/injection molding

Specifications

Single and thru-drive pumps

Frame size

Displacement

cm3 [in3]

Max. continuous pressure

bar [psi]

Max. speed

rpm

Typical delivery @ max. speed and pressure

l/min [US gal/min]

25VQH

40.2 to 67.5

[2.45 to 4.12]

241

[3,500]

2,500 to 2,700

89 to 159

[24 to 42]

35VQH

81.6 to 121.6

[4.98 to 7.42]

228

[3,300]

2,400 to 2,500

189.3 to 272.5

[50 to 72]

45VQH

138.7 to 193.4

[8.46 to 11.80]

207 to 228

[3,000 to 3,300]

2,200

282 to 397.5

[75 to 105]

For information on double-pump frames and other product features, see Technical Information.