VQH series vane pumps
Economical VQH series pumps are higher-pressure, higher-performance versions of VQ series pumps. They have the same envelope sizes as VQ pumps but feature strong ductile-iron housings. Available with displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 241 bar [3,500 psi], these fixed-displacement single- and double-vane pumps provide high power density, efficiency, and serviceability.
Features and benefits
- Strong ductile iron housing
 - Improved rotor design to reduce leakage and enhance rotor rigidity
 - High-pressure and performance capabilities
 - 10-vane systems
 - Many available bearing and valve options
 
Applications
- Hydraulic power units
 - Industrial presses
 - Blow/injection molding
 
Specifications
Single and thru-drive pumps
| Frame size | Displacement
         cm3 [in3]  | 
      Max. continuous pressure
         bar [psi]  | 
      Max. speed
         rpm  | 
      Typical delivery @ max. speed and pressure
         l/min [US gal/min]  | 
    
| 25VQH | 40.2 to 67.5 [2.45 to 4.12]  | 
      241 [3,500]  | 
      2,500 to 2,700 | 89 to 159  [24 to 42]  | 
    
| 35VQH | 81.6 to 121.6 [4.98 to 7.42]  | 
      228 [3,300]  | 
      2,400 to 2,500 | 189.3 to 272.5  [50 to 72]  | 
    
| 45VQH | 138.7 to 193.4 [8.46 to 11.80]  | 
      207 to 228 [3,000 to 3,300]  | 
      2,200 | 282 to 397.5  [75 to 105]  | 
    
For information on double-pump frames and other product features, see Technical Information.