VQH series vane pumps
Economical VQH series pumps are higher-pressure, higher-performance versions of VQ series pumps. They have the same envelope sizes as VQ pumps but feature strong ductile-iron housings. Available with displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 241 bar [3,500 psi], these fixed-displacement single- and double-vane pumps provide high power density, efficiency, and serviceability.
Features and benefits
- Strong ductile iron housing
- Improved rotor design to reduce leakage and enhance rotor rigidity
- High-pressure and performance capabilities
- 10-vane systems
- Many available bearing and valve options
Applications
- Hydraulic power units
- Industrial presses
- Blow/injection molding
Specifications
Single and thru-drive pumps
Frame size | Displacement
cm3 [in3] |
Max. continuous pressure
bar [psi] |
Max. speed
rpm |
Typical delivery @ max. speed and pressure
l/min [US gal/min] |
25VQH | 40.2 to 67.5 [2.45 to 4.12] |
241 [3,500] |
2,500 to 2,700 | 89 to 159 [24 to 42] |
35VQH | 81.6 to 121.6 [4.98 to 7.42] |
228 [3,300] |
2,400 to 2,500 | 189.3 to 272.5 [50 to 72] |
45VQH | 138.7 to 193.4 [8.46 to 11.80] |
207 to 228 [3,000 to 3,300] |
2,200 | 282 to 397.5 [75 to 105] |
For information on double-pump frames and other product features, see Technical Information.