Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 21 | 21-DESIGN CODE |
| O POS FROM COVER END | D | 90⁰ CW FROM INLET |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PORT MOUNTING SS ASSM | S | FLANGE MOUNT AND DOUBLE SHAFT SEAL ASSEMBLY |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATING GROUP CAPACITY | 12 | 12 GPM |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 26 | INTRAVANE PUMP SERIES WITH HEAVY DUTY BEARING |
| Shaft type | 132 | #132-TAPERED |
| SPECIAL FEATURES | 296 | PUMPS WITH BOTH SP259 AND S277 FEATURES |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO MODIFICATION | 21 | 21-DESIGN CODE |
| IPM FRAME SIZE | 25VQH | 25VQH Single Pump |
| Model Code 1 | F3 26VQH12AS 132D21 296 | |
| O POS FROM COVER END | D | 90⁰ CW FROM INLET |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PORT MOUNTING SS ASSM | S | FLANGE MOUNT AND DOUBLE SHAFT SEAL ASSEMBLY |
| PRESSURE | H | HIGH PRESSURE |
| Product height in | 5.400 | |
| Product height mm | 137.160 | |
| Product length in | 8.770 | |
| Product length mm | 222.758 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 | |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATING GROUP CAPACITY | 12 | 12 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 26 | INTRAVANE PUMP SERIES WITH HEAVY DUTY BEARING |
| Shaft type | 132 | #132-TAPERED |
| SPECIAL FEATURES | 296 | PUMPS WITH BOTH SP259 AND S277 FEATURES |