4520VQH 60A8 86AD 20L, 4520VQH 60A8 86AD 20L-product-details

4520VQH 60A8 86AD 20L, 4520VQH 60A8 86AD 20L

02-142081-F

Model code: 4520VQH 60A8 86AD 20L


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE4520VQH4520VQH Double Pump
Model Code 14520VQH 60A8 86AD 20L
Product height in6.430
Product height mm163.322
Product length in15.520
Product length mm394.208
Product width in8.380
Product width mm212.852