SA HSG 4525VQH-AM-222
02-306282
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 6.400 |
| Product height mm | | 162.560 |
| Product length in | | 15.430 |
| Product length mm | | 391.922 |
| Product width in | | 8.380 |
| Product width mm | | 212.852 |