Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VQH | 4535VQH Double Pump |
| Model Code 1 | F3-4535VQHV10S50A30S4-S4 21DAC | |
| Model Code 2 | -32L-290 | |
| Product height in | 7.310 | |
| Product height mm | 185.674 | |
| Product length in | 19.270 | |
| Product length mm | 489.458 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |