Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE TYPE PUMP VQ-MOBILE |
| Series | 45 | INTRAVANE PUMP SERIES |
| ADPMTG ORT ADP END | B | A ADAPTER- ROTATED 45⁰ CCW WITH RESPECT TO PUMP MTG. FLG. B OR C ADAPTER- ROTATED 90⁰ WITH RESPECT TO PUMP MTG. FLANGE |
| CPLG FOR TAND PUMP | 2 | SAE SPLINED COUPLING INCLUDED WITH PUMP |
| DESIGN NO MOD | 20 | DESIGN CODE-SINGLE SHAFT SEAL |
| ROT FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATING GROUP CAP | 60 | 60 GPM |
| THRU CXN MTG ADP | B | TWO BOLT SAE 'B' FLANGE |
| THRU DRIVE | T | THRU DRIVE |
| O POS FROM ADP END | A | OPPOSITE INLET PORT |
| DRIVE SHAFT TYPE | 203 | 203 - SQUARE KEYED SHAFT |
| SAE PORT CONNECTION | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VQH | 45VQH Single Pump |
| Model Code 1 | 45VQHTB60A 2203AB20 | |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 12.100 | |
| Product length mm | 307.340 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |