Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | AM | I,O1,O2-METRIC 4-BOLT FLANGE |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 4525 | INTRAVANE PUMP SERIES |
| ROT FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| CAPACITY COVER PUMP | 17 | 17 GPM |
| CAPACITY SHAFT END | 57 | 57 GPM |
| DESIGN CODES | 32 | DESIGN CODE - 32 |
| OUTLET POS FROM COV WRT INLET | DA | O1-90 CW O2-135 CCW |
| SHAFT | 414 | 414 - 14 TEETH 12/24 PITCH SIDE FIT |
| MOUNTING & SS ASSM | S | FLG MTG WITH DOUBLE SS ASSM |
| SPECIAL FEATURES | 277 | OUTER SHAFT SEAL FACING O/BRD AND FLTR IN SEAL DRAIN HOLE. CAT. NO. 191-4610 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY COVER PUMP | 17 | 17 GPM |
| CAPACITY SHAFT END | 57 | 57 GPM |
| DESIGN CODES | 32 | DESIGN CODE - 32 |
| IPM FRAME SIZE | 4525VQH | 4525VQH Double Pump |
| Model Code 1 | F3-4525VQH57AM17S-414DA- 32L-2 | |
| Model Code 2 | 77 | |
| MOUNTING & SS ASSM | S | FLG MTG WITH DOUBLE SS ASSM |
| OUTLET POS FROM COV WRT INLET | DA | O1-90 CW O2-135 CCW |
| PORT CONNECTIONS | AM | I,O1,O2-METRIC 4-BOLT FLANGE |
| PRESSURE | H | HIGH PRESSURE |
| Product height in | 6.530 | |
| Product height mm | 165.862 | |
| Product length in | 16.430 | |
| Product length mm | 417.322 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROT FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 4525 | INTRAVANE PUMP SERIES |
| SHAFT | 414 | 414 - 14 TEETH 12/24 PITCH SIDE FIT |
| SPECIAL FEATURES | 277 | OUTER SHAFT SEAL FACING O/BRD AND FLTR IN SEAL DRAIN HOLE. CAT. NO. 191-4610 |
