Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | E | I,O1-SAE 4B FLG O2-SAE STR THD |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| CAPACITY COVER PUMP | 11 | 11 GPM |
| CAPACITY SHAFT END | 21 | 21 GPM |
| DESIGN CODES | 30 | DESIGN CODE - 30 |
| MTG FLANGE | - | VICKERS STD |
| MTG & SS ASSM | - | FLG MTG WITH SSS ASSM |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY COVER PUMP | 11 | 11 GPM |
| CAPACITY SHAFT END | 21 | 21 GPM |
| DESIGN CODES | 30 | DESIGN CODE - 30 |
| IPM FRAME SIZE | 2520VQH | 2520VQH Double Pump |
| Model Code 1 | 2520VQH21E11-11CC30R | |
| MTG & SS ASSM | - | FLG MTG WITH SSS ASSM |
| MTG FLANGE | - | VICKERS STD |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| PORT CONNECTIONS | E | I,O1-SAE 4B FLG O2-SAE STR THD |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |