Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 4525 | INTRAVANE PUMP SERIES |
| ROT FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| CAPACITY COVER PUMP | 21 | 21 GPM |
| CAPACITY SHAFT END | 60 | 60 GPM |
| DESIGN CODES | 32 | DESIGN CODE - 32 |
| OUTLET POS FROM COV WRT INLET | AD | O1-OPPOSITE O2-135 CW |
| SHAFT | 412 | 412 - 3/8 SQUARE KEY |
| Mounting flange | - | VICKERS STD BODY MOUNTING |
| MOUNTING & SS ASSM | - | FLG MTG WITH SSS ASSM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4525VQH | 4525VQH Double Pump |
| Model Code 1 | 4525VQH60A21 412AD32R |