Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| Series | 4535 | INTRAVANE PUMP SERIES |
| CAPACITY COVER PUMP | 30 | 30 GPM |
| CAPACITY SHAFT END | 50 | 50 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| OUTLET POS FROM COV WRT INLET | DD | O1-90 CW O2-90 CW |
| SHAFT | 86 | 86 - 3/8 SQUARE KEY |
| MOUNTING FLANGE | - | VICKERS STD BODY MOUNTING |
| MOUNTING & SS ASSM | - | FLG MTG WITH SSS ASSM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | 4535VQH50A30-86DD20R |