Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| O POS FROM COVER END | A | OPPOSITE INLET PORT |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATING GROUP CAPACITY | 21 | 21 GPM |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 86 | #86-1/4 SQUARE KEY |
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| IPM FRAME SIZE | 25VQH | 25VQH Single Pump |
| Model Code 1 | 25VQ21A-86A20 | |
| O POS FROM COVER END | A | OPPOSITE INLET PORT |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATING GROUP CAPACITY | 21 | 21 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 86 | #86-1/4 SQUARE KEY |