Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 35VQH | 35VQH Single Pump |
| Model Code 1 | 35VQH35A 86A20 | |
| Product height in | 6.150 | |
| Product height mm | 156.210 | |
| Product length in | 10.740 | |
| Product length mm | 272.796 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |