Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4520VQH | 4520VQH Double Pump |
| Model Code 1 | 4520VQH60A5 86AA20 | |
| Product height in | 6.430 | |
| Product height mm | 163.322 | |
| Product length in | 15.520 | |
| Product length mm | 394.208 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |