Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PRESSURE | H | HIGH PRESSURE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 4520 | INTRAVANE PUMP SERIES |
| CAPACITY COVER PUMP | 5 | 5 GPM |
| CAPACITY SHAFT END | 60 | 60 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| OUTLET POS FROM COV WRT INLET | AB | O1-OPPOSITE O2-45 CCW |
| SHAFT | 86 | 86 - 3/8 SQUARE KEY |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY COVER PUMP | 5 | 5 GPM |
| CAPACITY SHAFT END | 60 | 60 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 4520VQH | 4520VQH Double Pump |
| Model Code 1 | 4520VQH 60A5 86AB 20 | |
| OUTLET POS FROM COV WRT INLET | AB | O1-OPPOSITE O2-45 CCW |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PRESSURE | H | HIGH PRESSURE |
| Product height in | 6.430 | |
| Product height mm | 163.322 | |
| Product length in | 15.520 | |
| Product length mm | 394.208 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 4520 | INTRAVANE PUMP SERIES |
| SHAFT | 86 | 86 - 3/8 SQUARE KEY |