Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
VQH series vane pumps
595366
C KIT 35VQH30-30 BLD RT ORING 154101
595366
Tools
Add to comparison
Add to comparison
595366
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
4.500
Product height mm
114.300
Product length in
4.140
Product length mm
105.156
Product width in
4.498
Product width mm
114.249