Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VQH | 3525VQH Double Pump |
| Model Code 1 | 3525VQH25A17 86AD20 | |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 14.950 | |
| Product length mm | 379.730 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |