Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BODY | Body |
| Product height in | 7.375 | |
| Product height mm | 187.325 | |
| Product length in | 7.000 | |
| Product length mm | 177.800 | |
| Product material | DUCTILE IRON | Ductile iron |
| Product width in | 3.437 | |
| Product width mm | 87.300 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
