BODY CHECK VALVE
857762
Tools857762 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring guide |
| Product height in | 0.313 |
| Product height mm | 7.938 |
| Product length in | 0.355 |
| Product length mm | 9.020 |
| Product material | Carbon steel |
| Product width in | 0.313 |
| Product width mm | 7.938 |