Product specifications
Characteristic | Value | Description |
|---|---|---|
| CODE TITLE | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| PRODUCT | VAR DISP OCP PVM PUMP | |
| DISPLACEMENT | 131 | 131.1 cm3/r [8.00 in3/r] (280 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131) |
| MOUNTING FLANGE | G | SAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | E | INDUSTRIAL CONTROL (PRESSURE AND FLOW COMPENSATED) MODEL 057 THRU 141 |
| PRESSURE COMP SET | 00 | NONE |
| FLOW COMP UNLD VLV RPC SET | 20 | 19-21 BAR [275.5-304.5 LBF/IN2] |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Paint | A | BLACK [DEFAULT] |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "A" 131 | PVM Code A 131cc Pump |
| Model Code 1 | PVM131ER10GS02AAB28110000A0A |
