Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| PRODUCT | VAR DISP OCP PVM PUMP | |
| DISPLACEMENT | 057 | 57.4 cm3/r [3.50 in3/r] (280 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131) |
| Mounting Flange | G | SAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | C | PRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 11 | 10-12 BAR [145-174 LBF/IN2] |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Paint | A | BLACK [DEFAULT] |
| Customer identification | 0 | NONE |
| DESIGN CODE | A | A |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "A" 057 | PVM Code A 57cc Pump |
| Model Code 1 | PVM057ER09GS02AAC28110000A0A |
