Product specifications
Characteristic | Value | Description |
|---|---|---|
| DISPLACEMENT | 018 | 18.0 cm3/r [1.1 in3/r] (280 bar MAX) |
| VALVE PLATE | M | MOBILE EQUIPMENT SPEEDS |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 07 | SAE J744-22-4 SAE B 13T SPLINE (MODEL 018 028 045 AND 057) |
| Mounting flange | C | SAE J744-101-2 (B 2-BOLT) (MODELS 018 028 045) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | A | PRESSURE COMPENSATOR |
| PRESSURE COMP SET | 20 | 196-204 BAR [2842-2958 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 00 | NONE |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Paint | A | BLACK [DEFAULT] |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Code title | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| COMP SPECIAL FEATURES | 0 | NONE |
| CONTROL | A | PRESSURE COMPENSATOR |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| DISPLACEMENT | 018 | 18.0 cm3/r [1.1 in3/r] (280 bar MAX) |
| FLOW COMP UNLD VLV RPC SET | 00 | NONE |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 07 | SAE J744-22-4 SAE B 13T SPLINE (MODEL 018 028 045 AND 057) |
| IPM FRAME SIZE | PVM "A" 018 | PVM Code A 18cc Pump |
| MAIN PORT LOCATION | S | SIDE |
| Model Code 1 | PVM018MR07CS02AAA20000001A0A | |
| Mounting flange | C | SAE J744-101-2 (B 2-BOLT) (MODELS 018 028 045) |
| Paint | A | BLACK [DEFAULT] |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PRESSURE COMP SET | 20 | 196-204 BAR [2842-2958 LBF/IN2] |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| VALVE PLATE | M | MOBILE EQUIPMENT SPEEDS |