PVMX series pumps
Vickers by Danfoss PVMX pumps feature a low-noise design and a variety of control options for operation at 350 bar [5,070 psi] continuous and 420 bar [6,090 psi] peak pressures. High-load bearings and a stiff drive shaft help provide long service life at rated industrial conditions, while efficient over-center operation improves responsiveness and stability, reduces wear on the swashplate by maintaining proper contact, and ensures minimum displacement.
Features and benefits
- Quiet pump operation
- High power density
- Over-center operation
- Suitable for variable-speed technology
- Multiple port types and input shaft options provide design flexibility
- Adjustable minimum and maximum displacement stop
- Long service life
Specifications
- Axial piston
- Displacement: 10 cm3 to 250 cm3 [0.61 in3 to 15.25 in3]
- Continuous pressure rating: 350 bar [5,000 psi]
Applications
- Mining machinery
- Injection molding machines
- Metal forming machines
- Oil and gas equipment
- Conveyor lines
- Primary metals
- Metal cutting equipment