PVMX series pumps-product-category

PVMX series pumps

Vickers by Danfoss PVMX pumps feature a low-noise design and a variety of control options for operation at 350 bar [5,070 psi] continuous and 420 bar [6,090 psi] peak pressures. High-load bearings and a stiff drive shaft help provide long service life at rated industrial conditions, while efficient over-center operation improves responsiveness and stability, reduces wear on the swashplate by maintaining proper contact, and ensures minimum displacement.

Features and benefits 

  • Quiet pump operation  
  • High power density  
  • Over-center operation  
  • Suitable for variable-speed technology  
  • Multiple port types and input shaft options provide design flexibility  
  • Adjustable minimum and maximum displacement stop  
  • Long service life 

Specifications 

  • Axial piston 
  • Displacement: 10 cm3 to 250 cm3 [0.61 in3 to 15.25 in3] 
  • Continuous pressure rating: 350 bar [5,000 psi] 

Applications  

  • Mining machinery  
  • Injection molding machines  
  • Metal forming machines  
  • Oil and gas equipment  
  • Conveyor lines  
  • Primary metals  
  • Metal cutting equipment