Danfoss logo
Flex program 2.0-product-category

Flex program 2.0

The basic pump layout is designed to have pre-assembled first sections with a special shaft and rear spline, mid-sections without flanges or covers, and individually supplied components. A wide variety of flanges, drive shafts, and ports are available.

Features and benefits

  • Highly flexible and adaptable to customer requests
  • Wide range of options
  • Better performance of the final pump
  • Compact design with an internal spline
  • 120 Nm [88.5 ft lb] maximum torque at the intermediate stage
  • Single, double, triple, and quadruple configurations available

Applications

  • Specialty agriculture
  • Forestry
  • Marine and oil
  • Turf care
  • Construction and road building

Specifications

  • Continuous pressure rating up to 250 bar [3,625psi]
  • Speeds up to 4,000 rpm
  • Displacements from 3.9 cm3 to 25.2 cm3 [0.24 in3 to 1.54 in3]

Products shown: 0