Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SKP2 | Standard pump |
B: Displacement | 017 | 16,7 cc |
C: Rotation | L | Counter-clockwise rotation |
D: Mounting flange | B20 | Pilot Ø50+2 holes \ (04) |
Displacement | 017 | |
E: Shaft type | T50 | Tap.1:5-M12x1,25-Key 3 (AA |
F: Inlet size | B7 | 20x40xM6 |
G: Outlet size | B5 | 15x35xM6 |
H: Rear cover | P10 | Pump Cover (P1) |
I: Shaft seal | V | Viton |
J: Sealing | N | NBR |
K: Screws | N | Burnished screws |
L: Valve settings | N00 | No valve |
M: Marking type | N | Standard Marking |
N: Marking position | S | Sticker on the body |
O: Special features | X001 | IS00+BSI0 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |