Product specifications
Characteristic | Value | Description |
---|---|---|
1st Stage Body Inlet | F6 | 1 GAS |
1st Stage Body Outlet | B5 | 15x35xM6 |
1st Stage Displacement | 019 | 19,08 cc |
1st Stage Family | SKP2 | High Torque Pump Gr.2 |
2nd Stage Body Inlet | F4 | 1/2 GAS |
2nd Stage Body Outlet | F4 | 1/2 GAS |
2nd Stage Displacement | 6,0 | 5,95 cc |
2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
Intermediate Section | CC | UC Int.Flange |
Mark position | S | Sticker on the body |
Marking | N | |
Marking | N | Standard Marking |
Mounting flange | E10 | Pilot Ø36,5+4 holes (01) |
ROTATION | R | Clockwise rotation |
Rear Cover | P10 | Pump Cover (P1) |
SHAFT TYPE | SD1 | Spl.DIN 5482 B17x14-L10 (D |
Screws | B | Geomet screws |
Sealing | N | NBR |
Shaft Seal | V | Viton (B) |
Special features | 0000 | Without special features |
Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |